IESNA:LM-63-2002
[TEST]P1642285
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30627.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5196.9 5587.0 5701.3 5798.8 5815.5 5796.0 5821.1 5910.3 6041.3 6280.9 6598.6 6977.5 7387.2 7782.9 8150.7 
8521.3 8827.8 9073.0 9354.5 9700.0 10081.8 10524.8 11087.7 11711.9 12428.0 13074.5 13746.1 13996.9 12447.6 9465.9 
5297.2 1791.8 1061.7 317.7 0.0 0.0 0.0 
5196.9 5606.6 5723.6 5804.4 5812.8 5796.0 5829.5 5918.6 6063.5 6294.8 6618.1 6999.8 7406.7 7780.1 8150.7 
8501.8 8819.5 9092.5 9357.3 9666.6 10020.5 10466.3 11029.2 11631.1 12355.6 13041.1 13810.2 14183.6 12798.7 9875.6 
5740.3 1939.4 1117.4 376.2 0.0 0.0 0.0 
5196.9 5603.8 5706.9 5793.3 5818.3 5832.3 5899.1 6030.1 6205.7 6448.1 6771.3 7150.3 7540.4 7908.3 8256.6 
8602.1 8936.5 9243.0 9566.3 9900.6 10285.2 10767.3 11346.9 12071.4 12965.9 13799.0 14935.9 15685.5 14977.7 12481.0 
9296.0 4324.7 1610.6 888.9 189.5 0.0 0.0 
5196.9 5612.1 5698.5 5773.7 5821.1 5874.1 5977.2 6147.1 6356.1 6606.9 6924.6 7284.1 7660.2 8005.8 8354.1 
8710.8 9078.6 9468.7 9911.8 10385.5 10945.6 11589.3 12361.2 13336.5 14498.5 15730.1 17148.5 18430.3 18502.7 15150.5 
11408.2 7058.4 3513.8 1304.1 404.1 0.0 0.0 
5196.9 5592.6 5662.3 5720.8 5787.7 5874.1 6002.2 6177.8 6384.0 6620.9 6888.4 7189.3 7534.9 7877.6 8262.1 
8702.4 9190.1 9750.2 10360.4 11034.8 11789.9 12695.6 13765.6 15100.4 16641.3 18109.8 19586.7 20751.5 21233.6 19096.3 
12821.0 8462.8 4452.9 1744.4 457.0 0.0 0.0 
5196.9 5562.0 5628.8 5676.2 5748.7 5854.6 5982.7 6155.5 6356.1 6576.3 6821.5 7111.3 7442.9 7805.1 8223.1 
8705.2 9279.2 9931.3 10647.4 11458.3 12319.4 13339.3 14601.6 15969.8 17446.6 18789.8 20043.7 21108.2 21573.5 19870.9 
13528.7 7827.4 3692.2 1086.8 178.3 0.0 0.0 
5196.9 5556.4 5620.5 5645.6 5723.6 5829.5 5971.6 6133.2 6311.6 6509.4 6729.5 7008.2 7320.3 7693.7 8120.0 
8646.7 9243.0 9956.4 10747.8 11636.7 12681.6 13804.6 15089.2 16465.8 17758.7 18876.1 19896.0 20849.0 20952.1 18809.3 
13138.6 6626.4 2914.7 919.6 178.3 2.8 0.0 
5196.9 5514.6 5575.9 5584.3 5640.0 5754.2 5893.6 6055.2 6202.9 6358.9 6559.6 6796.4 7102.9 7473.5 7944.5 
8563.1 9273.7 10081.8 11071.0 12040.7 13272.4 14400.9 15590.8 16711.0 17658.4 18438.7 19213.3 19600.6 18558.5 15119.9 
9700.0 4818.0 1780.6 1017.1 576.8 13.9 0.0 
5196.9 5439.4 5489.5 5481.2 5509.0 5601.0 5734.7 5885.2 6032.9 6180.6 6356.1 6590.2 6893.9 7306.4 7849.7 
8568.7 9449.2 10533.2 11711.9 13032.7 14342.4 15465.4 16510.4 17304.5 17956.6 18435.9 18628.1 17828.4 14863.5 9580.2 
4243.9 1560.5 794.2 412.4 75.2 8.4 0.0 
5196.9 5344.6 5361.3 5353.0 5372.5 5439.4 5556.4 5690.2 5835.1 5988.3 6169.4 6420.2 6765.8 7250.6 7916.6 
8805.5 9892.3 11218.7 12595.2 13938.4 15041.8 15883.4 16504.8 16986.9 17271.1 17276.7 16594.0 14297.8 9471.5 4149.2 
1084.0 412.4 220.1 119.8 50.2 11.1 0.0 
5196.9 5238.7 5177.4 5141.2 5144.0 5199.7 5300.0 5414.3 5523.0 5645.6 5801.6 6002.2 6286.5 6710.0 7275.7 
8053.2 9048.0 10170.9 11402.6 12405.8 13152.6 13598.4 13921.6 14139.0 14063.8 13556.6 12057.4 9181.7 5029.7 1688.7 504.4 
267.5 186.7 156.0 114.2 25.1 0.0 
5196.9 5163.5 5060.4 4971.2 4932.2 4951.7 5007.4 5071.5 5135.6 5213.6 5308.4 5444.9 5642.8 5938.2 6350.6 
6955.2 7693.7 8635.5 9616.4 10368.8 10906.6 11171.3 11291.1 11243.8 10892.7 10134.7 8582.6 6169.4 3101.4 1053.3 359.5 
234.1 192.3 164.4 111.5 30.7 0.0 
5196.9 5066.0 4907.1 4765.0 4673.1 4625.7 4614.5 4617.3 4617.3 4617.3 4620.1 4642.4 4698.1 4795.7 4974.0 
5263.8 5640.0 6099.8 6573.5 6868.9 6913.4 6712.8 6333.8 5773.7 4987.9 4012.6 2836.7 1724.9 816.5 348.3 183.9 122.6 
66.9 41.8 22.3 8.4 0.0 
5196.9 4951.7 4673.1 4400.0 4157.5 3951.3 3767.4 3577.9 3360.6 3118.2 2850.6 2555.3 2223.7 1880.9 1546.5 1226.1 953.0 
752.4 621.4 543.4 484.9 437.5 392.9 353.9 314.9 275.9 236.9 200.6 158.8 119.8 83.6 58.5 39.0 22.3 16.7 11.1 0.0 
5196.9 4843.0 4436.2 4012.6 3600.2 3196.2 2783.8 2365.8 1942.2 1549.3 1212.2 944.6 780.2 699.4 649.3 599.1 560.1 518.3 
479.3 437.5 398.5 362.3 331.6 300.9 270.3 234.1 197.8 170.0 139.3 108.7 78.0 52.9 36.2 25.1 19.5 13.9 0.0 
5196.9 4739.9 4196.6 3628.1 3009.5 2429.9 1875.4 1423.9 1070.0 858.3 780.2 735.7 693.9 654.8 604.7 562.9 523.9 487.6 
454.2 418.0 387.3 353.9 320.5 287.0 253.6 222.9 192.3 164.4 139.3 114.2 83.6 64.1 47.4 33.4 22.3 13.9 0.0 
5196.9 4606.2 3970.8 3240.8 2488.4 1822.4 1273.5 944.6 816.5 774.7 738.4 705.0 668.8 629.8 579.6 543.4 504.4 468.1 
437.5 404.1 373.4 340.0 303.7 267.5 231.3 200.6 170.0 144.9 119.8 103.1 83.6 64.1 47.4 36.2 27.9 19.5 0.0 
5196.9 4542.1 3767.4 2925.9 2042.5 1396.1 964.1 824.8 785.8 749.6 718.9 688.3 652.1 610.3 568.5 529.4 490.4 457.0 
423.6 387.3 348.3 309.3 270.3 231.3 195.1 167.2 139.3 117.0 100.3 86.4 75.2 64.1 52.9 44.6 36.2 27.9 0.0 
5196.9 4464.1 3630.9 2680.7 1772.3 1142.5 861.0 805.3 771.9 741.2 710.6 679.9 646.5 604.7 565.7 523.9 482.1 440.3 401.3 
359.5 314.9 273.1 231.3 189.5 156.0 128.2 105.9 92.0 83.6 78.0 75.2 69.7 64.1 52.9 44.6 33.4 0.0 
5196.9 4397.2 3508.3 2491.2 1580.0 1005.9 833.2 797.0 763.5 732.9 702.2 671.6 638.1 596.3 554.5 512.7 468.1 420.8 373.4 
326.0 278.7 234.1 192.3 158.8 128.2 105.9 92.0 83.6 80.8 78.0 78.0 75.2 69.7 61.3 50.2 39.0 0.0 
5196.9 4361.0 3444.2 2413.2 1485.2 950.2 827.6 791.4 760.7 730.1 696.6 663.2 629.8 588.0 546.2 504.4 457.0 404.1 353.9 
303.7 256.4 211.8 172.8 139.3 114.2 97.5 86.4 80.8 78.0 78.0 78.0 75.2 69.7 64.1 55.7 41.8 0.0 
5196.9 4380.5 3458.1 2399.2 1502.0 936.3 827.6 794.2 760.7 727.3 696.6 663.2 627.0 585.2 546.2 501.6 451.4 401.3 348.3 
298.2 250.8 206.2 167.2 136.5 111.5 94.7 83.6 80.8 78.0 78.0 78.0 75.2 69.7 64.1 55.7 41.8 0.0 
